??
CAD model selection
SHDW-56-10x10
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDW-56 - Double Disk Type / Set Screw Type
Bill of material
SHDW-56-10x10
PN
Product No.
SHDW-56
FM
Fastening Method
Set Screw
D
Outer Diameter
56.0
L
Length
60.4
L1
19.5
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
BA
25
DDH
8.5
CPD
30.600
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D